You are here: Tools > AKD into KAS > EtherCAT Reference > Object 60B8h: Touch probe function

Object 60B8h: Touch probe function

This object indicates the configured function of the touch probe.

Index

60B8h

Name

Touch probe function

Object code

Variable

Data type

UNSIGNED16

Category

optional

Access

R/W

PDO Mapping

yes

Value range

UNSIGNED16

Default value

0

Definition of the possible functions:

Bit

Value

Meaning

0

0

Switch off touch probe 1

 

1

EnableEnable signal for the drive, Hardware-Enable with 24V signal to X8, Software-Enable command by setup Software, fieldbus or permanently set. Both are required for enabling the drive. touch probe 1

1

0

Trigger first event

 

1

Continuous

3, 2

00b*

Trigger with touch probe 1 input

 

01b

Trigger with zero impulse signal or position encoder

 

10b

Touch probe source as defined in object 60D0h, sub-index 01h

 

11b

reserved

4

0

Switch off sampling at positive edge of touch probe 1

 

1

Enable sampling at positive edge of touch probe 1

5

0

Switch off sampling at negative edge of touch probe 1

 

1

Enable sampling at negative edge of touch probe 1

6, 7

-

User-defined (e.g. for testing)

8

0

Switch off touch probe 2

 

1

Enable touch probe 2

9

0

Trigger first event

 

1

continuous

11, 10

00b

Trigger with touch probe 2 input

 

01b

Trigger with zero impulse signal or position encoder

 

10b

Touch probe source as defined in object 60D0h, sub-index 02h

 

11b

reserved

12

0

Switch off sampling at positive edge of touch probe 2

 

1

Enable sampling at positive edge of touch probe 2

13

0

Switch off sampling at negative edge of touch probe 2

 

1

Enable sampling at negative edge of touch probe 2

14, 15

-

User-defined (e.g. for testing)

* b = binary

If both edges are selected at the same time (bit 4=1 and bit 5=1 for probe 1 or bit 12=1 and bit 13=1 for probe 2), the first edge (positive or negative) triggers the probe function. The position, latched at this edge, is taken over for both edges (positive and negative).

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™